Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to N Male Cable Using PE-C195 Coax

Product ID: PE3C2919

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-195-SM-SS-XPE-C195TC-195-NMH-X

SMA Male to N Male Cable Using PE-C195 Coax

PE3C2919 is a to cable using PE-C195 coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2919 to cable assembly is constructed with PE-C195 coax.