To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Male to N Male Cable Using PE-C195 Coax

Product ID: PE3C2921

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-195-SM-SS-XPE-C195PE4329

SMA Male to N Male Cable Using PE-C195 Coax

PE3C2921 is a to N male cable using PE-C195 coax. This Pasternack to N male cable assembly uses a for connector 1 and a 50 Ohm N for connector 2.

Our to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2921 to N male cable assembly is constructed with PE-C195 coax.