Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to N Male Low Loss Cable Using PE-P142LL Coax, RoHS

Product ID: PE3C0689

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-P142LL
RF Cable TypePE-P142LL
RF Cable Impedance50

Description

SMA Male to N Male Low Loss Cable Using PE-P142LL Coax, RoHS

PE3C0689 is a SMA male to type N male cable using PE-P142LL coax. This Pasternack SMA male to type N male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N type for connector 2.

Our male SMA to male type N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C0689 SMA male to type N male cable assembly is constructed with PE-P142LL coax and the maximum VSWR is 1.35:1.