Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to N Male Cable Using PE-P300LL Coax , LF Solder

Product ID: PE337LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Precision Connector Clamp/Solder Attachment for PE-P300LL, .490 inch Diameter BodyLow Loss Flexible PE-P300LL Coax Cable Triple Shielded with Green FEP JacketN Male Precision Connector Clamp/Solder Attachment for PE-P300LLData Icon
PE45042PE-P300LLPE44809KitBOM Datasheet

SMA Male to N Male Cable Using PE-P300LL Coax, LF Solder

PE337LF is a SMA male to N male cable using PE-P300LL coax. This Pasternack SMA male to N male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2.

Our male SMA to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE337LF SMA male to N male cable assembly is constructed with PE-P300LL coax.