Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Male Cable 24 Inch Length Using PE-SR401FL Coax, RoHS

Product ID: PE34263LF-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$231.99
25-49$220.39
50-99$208.79
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401FL
RF Cable TypePE-SR401FL
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to N Male Cable 24 Inch Length Using PE-SR401FL Coax, RoHS

The PE34263LF-24 is a SMA male to N male formable RF cable designed for PE-SR401FL coax, offering 50 Ohm impedance. It supports RF system integration and bench routing where a between-series cable must connect SMA and N interfaces. Brass connector bodies and gold-plated contacts support reliable electrical mating, while the formable PE-SR401FL construction holds its routed shape.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and type N cable connection on the other. Our SMA to N type cable assemblies have a male gender on end 1 and male on end 2. This SMA to type N cable is a male to male coax assembly, PE34263LF-24, can also be known as a SMA plug to N type plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to type N plug cable assembly PE34263LF-24 is built with PE-SR401FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to N type male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34263LF-24 can also be used in the other direction and will be type N male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N male cable 24 inch length using PE-SR401FL coax, RoHS.

Frequently Asked Questions

What is the PE34263LF-24 cable assembly used for?

The PE34263LF-24 is a SMA male to N male cable assembly used to connect equipment with unlike 50 Ohm RF interfaces. It uses PE-SR401FL formable coax with straight connectors on both ends, which helps maintain organized routing in bench and system builds. Engineers use this cable when integrating SMA-based modules with N-connector hardware in prototypes, lab racks, and electronic assemblies. Its between-series configuration reduces the need for separate adapters while supporting a direct cable connection between common RF connector families.

When would I choose a formable RF cable instead of a flexible cable?

A formable RF cable like PE34263LF-24 is chosen when the cable must be bent into position and stay there during operation. The PE-SR401FL coax construction supports shaped routing paths that help manage clearance, cable dress, and access around nearby components. Engineers often use formable assemblies in prototypes, benchtop systems, and compact electronic builds where repeatable routing matters. This style is useful when a stable physical path is more important than frequent movement or continuous flexing after installation.

Is the PE34263LF-24 compatible with standard 50 Ohm RF equipment?

The PE34263LF-24 is compatible with standard 50 Ohm RF equipment that uses SMA female and N female mating interfaces. It has a SMA male connector on one side and a N male connector on the other, and both connectors are specified at 50 Ohm. That makes it suitable for connecting common RF instruments, subsystems, and integration hardware built around matched 50 Ohm architectures. Users should confirm the mating connector genders and mechanical fit, but the electrical interface matches typical 50 Ohm RF system requirements.

Why would an engineer use a SMA to N between-series cable assembly?

An engineer uses a SMA to N between-series cable assembly when two connected devices use different connector families. The PE34263LF-24 provides that transition in one cable by combining a SMA male end, a N male end, and PE-SR401FL formable coax. This is helpful in development labs and system integration work where compact SMA ports often connect to larger N-interface equipment. Using one purpose-built cable can simplify assembly layout and reduce the need for separate interconnect pieces in the signal path.