Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to N Male Right Angle Cable Using PE-SR402FL Coax, RoHS

Product ID: PE3C2790LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50

Description

SMA Male to N Male Right Angle Cable Using PE-SR402FL Coax, RoHS

PE3C2790LF is a SMA male to type N male right angle cable using PE-SR402FL coax. This Pasternack SMA male to type N male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N type for connector 2. SMA to N type right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA to male type N right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C2790LF SMA male to type N male right angle cable assembly is constructed with PE-SR402FL coax.