Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Male Cable 72 Inch Length Using RG142 Coax

Product ID: PE3568-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$174.99
25-49$166.24
50-99$157.49
100-249$150.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 210
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length72 inches

Description

SMA Male to N Male Cable 72 Inch Length Using RG142 Coax

The PE3568-72 is a SMA male to N male cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 8 GHz operation. It links SMA-equipped modules to N interface equipment in benches, prototypes, and installed RF systems that need a between-series cable. Brass connector bodies and PTFE-based dielectric materials support stable electrical performance, while RG142B/U flexible coax uses an FEP jacket.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and type N cable connection on the other. Our SMA to N type cable assemblies have a male gender on end 1 and male on end 2. This SMA to type N cable is a male to male coax assembly, PE3568-72, can also be known as a SMA plug to type N plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to N type plug cable assembly PE3568-72 is built with RG142 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to N type cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 8 GHz maximum frequency SMA male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3568-72 can also be used in the other direction and will be type N male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to N type cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N male cable 72 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3568-72 RF cable assembly used for?

The PE3568-72 is a SMA male to N male RF cable assembly used to connect equipment with unlike connector interfaces. It uses 50 Ohm RG142B/U flexible coax and supports operation from DC to 8 GHz in standard polarity configurations. Engineers use it in benches, prototypes, and integrated RF systems where SMA ports must link to N connections. This between-series design helps simplify interconnect changes without redesigning equipment ports or adding separate adapter chains.

When would I use an SMA male to N male cable instead of an adapter?

An SMA male to N male cable like the PE3568-72 is used when equipment needs both interface conversion and physical separation. It combines between-series connectivity with flexible RG142B/U coax, 50 Ohm impedance, and DC to 8 GHz performance in one assembly. Engineers choose it for benches and system layouts where ports are offset or cannot be joined directly. Using one cable assembly can reduce mechanical strain on instrument ports compared with a rigid adapter connection.

Is the PE3568-72 suitable for general RF bench and integration work?

The PE3568-72 is suitable for general RF bench and integration work that requires a 50 Ohm cable assembly with mixed interfaces. It features straight SMA male and straight N male connectors, flexible RG142B/U coax, and frequency coverage from DC to 8 GHz. Lab users apply it when connecting modules, analyzers, amplifiers, or other hardware during evaluation and troubleshooting. Its flexible construction supports cable routing through crowded work areas while maintaining a standard RF interconnect format.

What makes RG142B/U coax a practical choice in the PE3568-72 assembly?

RG142B/U coax makes the PE3568-72 practical because it provides a flexible 50 Ohm transmission line for everyday RF cable routing. The assembly pairs that coax with PTFE-based dielectric construction, an FEP jacket, and straight connector terminations on both ends. Engineers use this style in prototypes and equipment racks where moderate flexibility and established cable types simplify integration. It is a useful option when teams need a recognizable coax format between SMA and N connectorized hardware.