Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Male Cable 24 Inch Length Using RG188 Coax

Product ID: PE3911-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$61.49
25-49$58.42
50-99$55.34
100-249$52.88
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to N Male Cable 24 Inch Length Using RG188 Coax

The PE3911-24 is a SMA male to N male cable assembly designed for RG188A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects SMA and N interfaces in RF and electronic system integration where between-series cable runs are required. Brass connector bodies with gold-plated brass contacts and PTFE-based dielectrics support a 1.4:1 maximum VSWR in flexible routing setups.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and N type cable connection on the other. Our SMA to type N cable assemblies have a male gender on end 1 and male on end 2. This SMA to type N cable is a male to male coax assembly, PE3911-24, can also be known as a SMA plug to type N plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to N type plug cable assembly PE3911-24 is built with RG188 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency SMA male to N type male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3911-24 can also be used in the other direction and will be type N male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N male cable 24 inch length using RG188 coax.

Frequently Asked Questions

What is the PE3911-24 RF cable assembly used for?

The PE3911-24 is a SMA male to N male cable assembly used to connect equipment with different RF interface series. It uses RG188A/U coax, supports 50 Ohm impedance, and covers DC to 1 GHz with a 1.4:1 maximum VSWR. Engineers use it in RF and electronic system integration when SMA ports must connect directly to N ports. This helps simplify bench wiring, subsystem hookup, and general between-series interconnect tasks without adding separate adapters.

When would I use a SMA male to N male cable instead of an adapter?

A SMA male to N male cable like PE3911-24 is used when equipment needs separation instead of a rigid port-to-port transition. The assembly uses flexible RG188A/U coax with straight connectors on both ends and maintains a 50 Ohm signal path. Engineers choose it for bench setups, enclosure routing, and subsystem integration where direct adapter stacking is impractical. The cable form helps manage spacing, reach, and connector access while linking SMA and N interfaces cleanly.

Is the PE3911-24 compatible with standard 50 Ohm RF equipment?

The PE3911-24 is compatible with standard 50 Ohm RF equipment that uses SMA and N standard-polarity interfaces. Both connectors are specified at 50 Ohm, and the cable assembly is built with RG188A/U coax for impedance continuity. This makes it suitable for connecting instruments, modules, and electronic assemblies that require matched 50 Ohm interconnects. Users should still confirm mating connector series, gender, and operating range to ensure the cable fits the intended hardware.

Why would engineers choose RG188A/U cable for an RF interconnect?

Engineers choose RG188A/U in the PE3911-24 when they need a flexible 50 Ohm coax for general RF interconnect work. This assembly pairs that cable with brass connectors, gold-plated brass contacts, and PTFE-based dielectric materials for practical system use. It fits bench interconnects and electronic integration tasks where routing flexibility is useful between SMA and N interfaces. The result is a cable assembly suited for routine low-frequency RF connections up to 1 GHz.