Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Male Cable 12 Inch Length Using RG214 Coax

Product ID: PE3422-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$45.79
25-49$43.50
50-99$41.21
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to N Male Cable 12 Inch Length Using RG214 Coax

The PE3422-12 is a SMA male to N male cable assembly designed for RG214/U coax, offering 50 Ohm impedance and DC to 11 GHz operation. It connects SMA and N interfaces in RF and electronic system integration where between-series cable links are required. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support reliable electrical performance on flexible RG214/U cable with PVC jacket.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and N type cable connection on the other. Our SMA to type N cable assemblies have a male gender on end 1 and male on end 2. This SMA to type N cable is a male to male coax assembly, PE3422-12, can also be known as a SMA plug to type N plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to N type plug cable assembly PE3422-12 is built with RG214 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to N type cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency SMA male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3422-12 can also be used in the other direction and will be type N male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N male cable 12 inch length using RG214 coax.

Frequently Asked Questions

What is the PE3422-12 RF cable assembly used for?

The PE3422-12 is a SMA male to N male RF cable assembly used to connect equipment with different connector series. It uses RG214/U flexible coax, supports DC to 11 GHz operation, and maintains a 50 Ohm signal path. Engineers use it in RF and electronic system integration when one device has an SMA interface and the other uses N. This between-series configuration reduces the need for separate adapters and helps simplify bench or installed cable routing.

When would I use a SMA male to N male cable instead of an adapter?

A SMA male to N male cable like the PE3422-12 is used when connected equipment needs physical separation rather than a rigid direct mate. It combines straight SMA and straight N male connectors with flexible RG214/U coax, which helps route signals through racks or benches. Engineers often choose this format for prototypes, lab interconnects, and system layouts where strain relief and cable reach matter. Using a cable assembly can also reduce mechanical stress on equipment ports compared with a connector-mounted adapter.

Is the PE3422-12 suitable for RF test benches and prototype builds?

The PE3422-12 is suitable for RF test benches and prototype builds that require a 50 Ohm between-series cable assembly. It supports DC to 11 GHz operation and uses RG214/U flexible coax with brass connectors, gold-plated brass contacts, and Teflon dielectrics. Those construction details make it a practical choice for repeated connections between instruments, modules, and subsystem hardware. Engineers can use it to bridge SMA and N interfaces during evaluation, troubleshooting, integration, and general electronics development work.

What makes RG214/U coax useful in the PE3422-12 cable assembly?

RG214/U coax makes the PE3422-12 useful when engineers need a flexible 50 Ohm cable assembly for general RF connections. In this cable, RG214/U supports the DC to 11 GHz operating range while providing a familiar coax type for integration work. It fits applications where equipment with SMA and N male interfaces must be linked across a bench or within a system.