Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Male to N Male Cable 48 Inch Length Using RG223 Coax

Product ID: PE35227-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$97.49
25-49$92.62
50-99$87.74
100-249$83.84
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm
Length48 inches

Description

Reverse Polarity SMA Male to N Male Cable 48 Inch Length Using RG223 Coax

The PE35227-48 is a reverse polarity SMA male to N male cable designed for between-series RF interconnects, offering 50 Ohm impedance with RG223/U coax. It connects reverse polarity SMA interfaces to standard N ports in RF systems that need flexible between-series cable routing. Brass connector bodies, gold-plated contacts, PTFE and Teflon dielectrics, and a PVC jacket support dependable cable assembly construction.

Pasternack RF coax cable assembly is built with reverse polarity SMA cable connection on one end and type N cable connection on the other. Our reverse polarity SMA to N type cable assemblies have a male gender on end 1 and male on end 2. This reverse polarity SMA to N type cable is a male to male coax assembly, PE35227-48, can also be known as a reverse polarity SMA plug to type N plug cable assembly and will be shipped same-day as it is purchased.

Reverse polarity SMA plug to type N plug cable assembly PE35227-48 is built with RG223 which is a flexible coax type. The Pasternack flexible reverse polarity SMA cable assembly is manufactured with SMA to N type cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this reverse polarity SMA male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE35227-48 can also be used in the other direction and will be type N male to reverse polarity SMA male cable assembly if the opposite connectivity is required.

SMA reverse polarity plug to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity SMA male to N male cable 48 inch length using RG223 coax.

Frequently Asked Questions

What is the PE35227-48 RF cable assembly?

The PE35227-48 is a reverse polarity SMA male to N male RF cable assembly built for between-series 50 Ohm interconnections. It uses RG223/U coax, straight connectors on both ends, brass bodies, gold-plated contacts, and PTFE or Teflon dielectric materials. Engineers use this cable when a reverse polarity SMA interface must connect directly to a standard N male connection. It helps simplify lab setups, prototype builds, and integrated RF systems that combine different connector series in one signal path.

When would I use a reverse polarity SMA male to N male cable?

You would use the PE35227-48 when equipment with a reverse polarity SMA interface needs to connect to hardware using a standard N interface. Its between-series design and 50 Ohm RG223/U coax make it suitable for flexible cable routing in RF and electronics integration. This is common in benches, prototypes, and installed assemblies that mix connector series across subsystems. Using a prebuilt cable assembly also reduces the need for separate adapters and helps streamline interconnect planning.

Is the PE35227-48 compatible with standard 50 Ohm RF systems?

Yes, the PE35227-48 is designed for 50 Ohm RF systems because both connectors and the RG223/U cable are specified as 50 Ohm. It combines a reverse polarity SMA male connector on one end with a standard N male connector on the other. That makes it appropriate for systems that require impedance matching across between-series interconnects and mixed connector formats. Engineers commonly choose this type of assembly for general RF integration where connector compatibility must be solved without changing core equipment ports.

Why choose an RG223/U cable assembly for RF integration?

An RG223/U cable assembly like the PE35227-48 is useful when engineers need a flexible 50 Ohm interconnect with established connector compatibility. This assembly combines RG223/U coax with brass connector bodies, gold-plated contacts, and straight reverse polarity SMA and N male terminations. Those attributes support routine use in RF benches, prototype systems, and electronics integration tasks that require mixed connector series. A finished cable assembly also saves build time and provides a ready option for immediate installation in existing setups.