Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to N Male Cable 48 Inch Length Using RG393 Coax

Product ID: PE3302-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$191.99
25-49$182.39
50-99$172.79
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to N Male Cable 48 Inch Length Using RG393 Coax

The PE3302-48 is a SMA male to N male RF cable designed for RG393/U coax, offering 50 Ohm impedance and DC to 10 GHz operation. It supports RF and electronic system integration where between-series cable assemblies connect equipment with SMA and N interfaces. Brass connector bodies with gold-plated brass contacts and PTFE dielectrics support reliable performance across -55°C to 165°C operation.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and N type cable connection on the other. Our SMA to type N cable assemblies have a male gender on end 1 and male on end 2. This SMA to type N cable is a male to male coax assembly, PE3302-48, can also be known as a SMA plug to type N plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to N type plug cable assembly PE3302-48 is built with RG393 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 10 GHz maximum frequency SMA male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3302-48 can also be used in the other direction and will be N type male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to N type plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to type N cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to N male cable 48 inch length using RG393 coax.

Frequently Asked Questions

What is the PE3302-48 RF cable assembly?

The PE3302-48 is a flexible SMA male to N male RF cable assembly built with RG393/U coax for between-series 50 Ohm connections. It supports DC to 10 GHz operation and uses straight connectors with brass bodies, gold-plated brass contacts, and PTFE dielectrics. Engineers use it when one device has an SMA interface and the mating device uses an N interface. This makes PE3302-48 useful for bench integration, prototype builds, and general RF system interconnects that need a flexible cable.

When would I use an SMA male to N male cable like PE3302-48?

You would use the PE3302-48 when your system needs to connect an SMA port to an N port with one ready-made cable assembly. It provides a 50 Ohm path over DC to 10 GHz and uses flexible RG393/U coax for easier routing. This is common in lab benches, prototype platforms, and installed RF systems with mixed connector interfaces. The assembly helps reduce adapter stacking while keeping the connection format simple for integration and maintenance work.

Is PE3302-48 suitable for RF system integration and bench setups?

Yes, the PE3302-48 is suited for RF system integration and bench setups that require a flexible between-series cable assembly. Its DC to 10 GHz range, 50 Ohm impedance, and straight SMA male to N male connectors fit many instrument and subsystem links. Engineers can use it to join modules, test equipment, and prototype hardware that do not share the same connector family. The RG393/U cable construction also helps when routing space is limited or frequent repositioning is expected.

What makes RG393/U coax useful in the PE3302-48 assembly?

RG393/U gives the PE3302-48 a flexible cable construction that supports practical routing in RF assemblies and test environments. The cable works with the assembly's 50 Ohm design and DC to 10 GHz operating range for general interconnect tasks. Engineers often choose this style when they need movement tolerance during setup, service, or repeated bench reconfiguration. In mixed-interface systems, that flexibility helps the SMA male to N male connection fit more easily into available space.