Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to N Male Right Angle Cable Using RG402 Coax

Product ID: PE3C3141

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50

Description

SMA Male Right Angle to N Male Right Angle Cable Using RG402 Coax

PE3C3141 is a SMA male right angle to N type male right angle cable using RG402 coax. This Pasternack SMA male right angle to type N male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm type N for connector 2. SMA right angle to N type right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to male type N right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C3141 SMA male right angle to type N male right angle cable assembly is constructed with RG402 coax.