Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Reverse Polarity SMA Male to N Male Cable 48 Inch Length Using RG58 Coax

Product ID: PE34727-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$67.19
25-49$63.83
50-99$60.47
100-249$57.78
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length48 inches

Description

Reverse Polarity SMA Male to N Male Cable 48 Inch Length Using RG58 Coax

The PE34727-48 is a reverse polarity SMA male to N male RF cable designed for between-series connections, offering 50 Ohm impedance with RG58C/U coax. It links reverse polarity SMA interfaces to standard N male connections in RF and electronic system integration environments. Brass connector bodies, PTFE and Teflon dielectrics, and straight crimp/solder terminations support reliable cable assembly construction.

Pasternack RF coax cable assembly is built with reverse polarity SMA cable connection on one end and N type cable connection on the other. Our reverse polarity SMA to type N cable assemblies have a male gender on end 1 and male on end 2. This reverse polarity SMA to type N cable is a male to male coax assembly, PE34727-48, can also be known as a reverse polarity SMA plug to type N plug cable assembly and will be shipped same-day as it is purchased.

Reverse polarity SMA plug to N type plug cable assembly PE34727-48 is built with RG58 which is a flexible coax type. The Pasternack flexible reverse polarity SMA cable assembly is manufactured with SMA to N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this reverse polarity SMA male to type N male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34727-48 can also be used in the other direction and will be type N male to reverse polarity SMA male cable assembly if the opposite connectivity is required.

SMA reverse polarity plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to N type cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this reverse polarity SMA male to N male cable 48 inch length using RG58 coax.

Frequently Asked Questions

What is the PE34727-48 RF cable assembly used for?

The PE34727-48 is a reverse polarity SMA male to N male RF cable assembly used for between-series 50 Ohm interconnections. It uses RG58C/U flexible coax with straight connectors and crimp/solder attachment methods on both ends. Engineers use it when one device has a reverse polarity SMA interface and another uses a standard N connection. This makes it useful for RF benches, prototype assemblies, and general electronic system integration that requires compatible cable routing.

When would I use a reverse polarity SMA to N male cable?

You would use the PE34727-48 when your equipment requires a reverse polarity SMA male connection on one side and N male connectivity on the other. The cable assembly combines 50 Ohm connectors with RG58C/U flexible coax to support standard RF impedance requirements. This is common during lab integration, prototype development, and mixed-interface system hookups where direct connector compatibility is unavailable. It helps bridge two different connector families without changing the cable assembly format already used in the system.

Is the PE34727-48 a flexible 50 Ohm cable assembly?

Yes, the PE34727-48 is a flexible 50 Ohm cable assembly built with RG58C/U coax for general RF and electronics use. Both connectors are specified at 50 Ohm, and the assembly is identified as a flexible RF cable design. That combination supports routine routing in benches, prototypes, and installed equipment where some bend compliance is needed. Engineers often choose this style when they need practical cable handling along with standard impedance matching between connected devices.

What interfaces does the PE34727-48 connect?

The PE34727-48 connects a reverse polarity SMA male interface to a standard N male interface in a single cable assembly. It uses straight connector bodies, brass construction, and crimp/solder attachment methods to join those two connector formats. This arrangement is helpful in mixed-interface RF systems where existing equipment does not share the same connector family. It provides a direct between-series connection path for integration work without requiring separate adapters and additional cable transitions.