To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity SMA Male Right Angle to Reverse Polarity N Male Cable Using RG58 Coax

Product ID: PE3W01345

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45012RG58C/UPE44473KitBOM Datasheet

Reverse Polarity SMA Male Right Angle to Reverse Polarity N Male Cable Using RG58 Coax

PE3W01345 is a reverse polarity SMA male right angle to reverse polarity N male cable using RG58 coax. This Pasternack reverse polarity SMA male right angle to reverse polarity N male cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2. SMA right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our reverse polarity male SMA right angle to reverse polarity male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01345 SMA reverse polarity male right angle to N reverse polarity male cable assembly is constructed with RG58 coax.