Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to N Male Right Angle Cable Using SPP-250-LLPL Coax with HeatShrink, LF Solder

Product ID: PE3C6209LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-SPP250-SM-LPSPP-250-LLPLTC-SPP250-NM-RA-LPKitBOM Datasheet

SMA Male to N Male Right Angle Cable Using SPP-250-LLPL Coax with HeatShrink, LF Solder

PE3C6209LF/HS is a SMA male to N male right angle cable using SPP-250-LLPL coax. This Pasternack SMA male to N male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2. SMA to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA to male N right angle cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C6209LF/HS SMA male to N male right angle cable assembly is constructed with SPP-250-LLPL coax.