Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum SMA Male Right Angle to NEX10 Male Low PIM Cable 12 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6259-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 160
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NEX10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length12 inches

Description

Plenum SMA Male Right Angle to NEX10 Male Low PIM Cable 12 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6259-12 is a low PIM SMA male to NEX10 male cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports RF jumper connections in distributed antenna systems, cellular infrastructure, and integrated equipment links where passive intermodulation must stay controlled. Brass connector bodies, silver-plated contacts, PTFE dielectrics, and an FEP jacket support reliable performance from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with right angle TC-SPP250-SM-RA-LP SMA cable connection on one end and TC-250-NX10M-LP NEX10 cable connection on the other. Our low PIM right angle TC-SPP250-SM-RA-LP SMA to TC-250-NX10M-LP NEX10 cable assemblies have a male gender on end 1 and male on end 2. This TC-SPP250-SM-RA-LP SMA to TC-250-NX10M-LP NEX10 cable is a male to male coax assembly, PE3C6259-12, can also be known as a low PIM right angle TC-SPP250-SM-RA-LP SMA plug to TC-250-NX10M-LP NEX10 plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-SM-RA-LP SMA plug to TC-250-NX10M-LP NEX10 plug cable assembly PE3C6259-12 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-SM-RA-LP SMA cable assembly is manufactured with right angle TC-SPP250-SM-RA-LP SMA to TC-250-NX10M-LP NEX10 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-SM-RA-LP SMA right angle male to TC-250-NX10M-LP NEX10 male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6259-12 can also be used in the other direction and will be TC-250-NX10M-LP NEX10 male to right angle TC-SPP250-SM-RA-LP SMA male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP250-SM-RA-LP SMA right angle plug to TC-250-NX10M-LP NEX10 plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-SM-RA-LP SMA to TC-250-NX10M-LP NEX10 cable assembly for quick shipment worldwide. Variations of TC-SPP250-SM-RA-LP SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum SMA male right angle to NEX10 male low PIM cable 12 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6259-12 RF cable assembly used for?

The PE3C6259-12 is a low PIM RF cable assembly used to connect SMA and NEX10 interfaces in 50 Ohm systems. It combines a right-angle SMA male connector, a NEX10 male connector, and SPP-250-LLPL corrugated coax for DC to 5.8 GHz operation. Cellular infrastructure and DAS installations use this cable where low passive intermodulation helps preserve signal quality in multi-carrier environments. Engineers also use it in equipment integration and RF test setups that need a compact SMA transition with a NEX10 interface.

Why would engineers choose a low PIM SMA to NEX10 cable?

Engineers choose the PE3C6259-12 when RF links must limit passive intermodulation while transitioning between SMA and NEX10 connector interfaces. Its low PIM design, 50 Ohm impedance, and DC to 5.8 GHz range make it suitable for sub-6 GHz wireless hardware. This matters in base stations and distributed antenna systems where intermodulation products can reduce network performance and complicate troubleshooting. The right-angle SMA end also helps routing in tighter equipment spaces where straight connectors can increase strain or consume more clearance.

Is the PE3C6259-12 suitable for cellular infrastructure and DAS applications?

Yes, the PE3C6259-12 is well suited for cellular infrastructure and DAS applications that require controlled passive intermodulation and 50 Ohm connectivity. It supports DC to 5.8 GHz operation and uses SPP-250-LLPL corrugated coax with SMA male and NEX10 male connectors. Those attributes fit sub-6 GHz wireless coverage systems, antenna runs, and equipment interconnects used in modern telecom deployments. Engineers can also use it where a right-angle SMA connection improves cable routing inside enclosures, racks, or space-constrained assemblies.

What makes the PE3C6259-12 suitable for demanding RF environments?

The PE3C6259-12 is built for demanding RF environments because it combines low PIM performance with durable connector and cable materials. Brass connector bodies, silver-plated contacts, PTFE dielectrics, and an FEP jacket support operation from -55°C to 200°C. These material choices help the assembly handle telecom, lab, and equipment-integration conditions where stable electrical performance is important. Its corrugated cable construction and standard connector interfaces also make it practical for installations that need robust routing and repeatable RF connections.