Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

SMA Male to NMO Mount Cable Using LMR-195 Coax , LF Solder

Product ID: PE3W08310LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2NMO Mount
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-195-SM-SS-XLMR-195PE51021KitBOM Datasheet

SMA Male to NMO Mount Sexless Cable Using LMR-195 Coax, LF Solder

PE3W08310LF is a SMA male to NMO Mount sexless cable using LMR-195 coax. This Pasternack SMA male to NMO Mount sexless cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm NMO Mount for connector 2.

Our male SMA to sexless NMO Mount cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08310LF SMA male to NMO Mount sexless cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.