SMA Male Right Angle Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL
Product ID:
PE45282
Pricing
| Quantity | Price |
| 1-24 | $94.99 |
| 25-49 | $90.24 |
| 50-99 | $85.49 |
| 100-249 | $81.69 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 100

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 10 GHz |
| Interface Type 1 | PE-047SR |
| Interface Type 2 | PE-SR047AL |
| Interface Type 3 | PE-SR047FL |
Description
SMA Male Right Angle Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL
PE45282 SMA male right angle coaxial connector has an interface type of PE-047SR, PE-SR047AL, PE-SR047FL and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact solder/solder as an attachment method. Our male SMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 10 GHz.
The Pasternack right angle SMA male coaxial connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack SMA coaxial connector has a stainless steel body with gold plating. Our PE45282 SMAright angle connector uses brass contact. This SMA male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male SMA connector will ship the same day as purchased. Our SMA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table