PE5141 SMA male coaxial space rated connector has an interface type of SMA male which is compatible with PE-R200LL low outgassing and radiation resistant cables and has an impedance of 50 Ohms. Pasternack’s SMA male connector uses clamp/solder as an attachment method. Our male SMA coaxial connector provides a maximum frequency of 26.5 GHz. This SMA male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online cable creator.
The Pasternack SMA male coaxial connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack’s SMA coaxial connector has a stainless steel body with passivated plating. Our PE5141 SMA connector uses a gold-plated brass contact. This SMA connector is suitable for applications including Low Earth Orbit (LEO), Space Applications (Exploration, Launches, Maintenance, Stations), Ground Systems , Satellites, Launch Vehicles and Rover Vehicles. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from stainless steel material has a contact life of 500 cycles or more. Our high-quality PE5141 features an AMS-2700 body plating specification. The PE5141 SMA space connector operates at a temperature range of -65 to 165 deg C. This SMA connector has a gold inner contact plating. This 50 Ohm Ohms radio frequency connector from Pasternack includes an O-ring and gasket made from silicone rubber. It also consists of a beryllium copper retaining ring that meets ASTM B196 compliance. Our SMA male connector has a length of 1.35 inches, a width of 0.437 inches, and a weight of 0.031 lbs.
This Pasternack space male SMA connector will ship the same business day as purchased. Our SMA male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.