PE517810 SMA male coaxial non-magnetic connector has an interface type of SMA male, which is compatible with PE-SR047-NM cables, and has an impedance of 50 Ohms. This connector is part of our non-magnetic RF interconnects that are designed for carrying RF signals within a magnetic field. As such, they have a low level of magnetic susceptibility and no field distortion. Pasternack’s SMA male connector uses solder as an attachment method. Our male SMA coaxial connector provides a maximum frequency of 32 GHz. This SMA male non-magnetic RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack SMA male coaxial connector has a PTFE dielectric type and a VSWR of 1.25:1. This non-magnetic connector is suitable for use in MRI and other medical imaging equipment, patient monitoring devices, medical technology, and other non-magnetic RF applications. Pasternack’s SMA coaxial connector has a beryllium copper body with gold plating. Our PE517810 SMA connector uses a gold-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
Our threaded male SMA coaxial RF connector has a maximum insertion loss of 0.17 dB. This SMA connector has a gold inner contact plating. Our SMA male connector has a length of 0.312 inches, a width of 0.312 inches, and a weight of 0.005 lbs. This non-magnetic threaded SMA male coaxial connector features a gold plated beryllium copper coupling nut.
This Pasternack non-magnetic male SMA connector will ship the same business day as purchased. Our SMA male coaxial connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.