Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle Low PIM Connector Solder Attachment for PE-SR402FL, PE-SR402FLJ, RG402, PE-SR402AL

Product ID: PE45832

Pricing

QuantityPrice
1-24$18.89
25-49$17.95
50-99$17.00
100-249$16.25
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 89
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1PE-SR402FL
Interface Type 2PE-SR402FLJ
Interface Type 3RG402
Interface Type 4PE-SR402AL

Description