Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Female Bulkhead Mount Low PIM Connector Solder Attachment for PE-SR402FL, PE-SR402FLJ, RG402, PE-SR402AL

Product ID: PE45835

Pricing

QuantityPrice
1-24$30.59
25-49$29.06
50-99$27.53
100-249$26.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 22
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1PE-SR402FL
Interface Type 2PE-SR402FLJ
Interface Type 3RG402
Interface Type 4PE-SR402AL

Description