Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to QMA Female Bulkhead Cable Using PE-SR405FLJ Coax with HeatShrink

Product ID: PE3W07973/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405Formable PE-SR405FLJ Coax Cable with Outer Conductor and Black FEP JacketQMA Female Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405, .268 inch D HoleData Icon
PE4005PE-SR405FLJPE45218KitBOM Datasheet

SMA Male to QMA Female Bulkhead Cable Using PE-SR405FLJ Coax with HeatShrink

PE3W07973/HS is a SMA male to QMA female bulkhead cable using PE-SR405FLJ coax. This Pasternack SMA male to QMA female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm QMA for connector 2.

Our male SMA to female QMA bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W07973/HS SMA male to QMA female bulkhead cable assembly is constructed with PE-SR405FLJ coax.