Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to QMA Male Cable 24 Inch Length Using RG58 Coax

Product ID: PE38275-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$78.39
25-49$74.47
50-99$70.55
100-249$67.42
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to QMA Male Cable 24 Inch Length Using RG58 Coax

The PE38275-24 is a SMA male to QMA male cable assembly designed for RF system interconnects, offering 50 Ohm impedance and DC to 5 GHz operation. It connects SMA and QMA interfaces in electronic systems where a flexible between-series cable supports straightforward equipment integration. Brass connector bodies with gold-plated brass contacts and RG58C/U coax support 1.4:1 maximum VSWR in a flexible PVC-jacketed assembly.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and QMA cable connection on the other. Our SMA to QMA cable assemblies have a male gender on end 1 and male on end 2. This SMA to QMA cable is a male to male coax assembly, PE38275-24, can also be known as a SMA plug to QMA plug cable assembly and will be shipped same-day as it is purchased.

SMA plug to QMA plug cable assembly PE38275-24 is built with RG58 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to QMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5 GHz maximum frequency SMA male to QMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38275-24 can also be used in the other direction and will be QMA male to SMA male cable assembly if the opposite connectivity is required.

SMA plug to QMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to QMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to QMA male cable 24 inch length using RG58 coax.

Frequently Asked Questions

What is the PE38275-24 RF cable assembly used for?

The PE38275-24 is a SMA male to QMA male cable assembly used to connect equipment with different 50 Ohm RF interfaces. It uses RG58C/U flexible coax and supports DC to 5 GHz operation with 1.4:1 maximum VSWR. Engineers use it in RF benches, prototypes, and integrated electronic systems that combine SMA and QMA ports. This between-series design helps simplify signal routing when direct connector compatibility is not available in the existing hardware.

When would I use a SMA to QMA male cable instead of an adapter?

A cable like the PE38275-24 is used when equipment spacing or routing requires flexibility that a rigid adapter cannot provide. It combines SMA male and QMA male connectors with RG58C/U coax in a flexible 50 Ohm assembly. Engineers choose this format for bench links, enclosure wiring, and prototype setups with offset or moving connection points. The cable approach also helps reduce mechanical stress on ports when components cannot connect face to face.

Is the PE38275-24 compatible with standard 50 Ohm RF systems?

The PE38275-24 is designed for standard 50 Ohm RF systems that use SMA and QMA connector interfaces. Both connectors are specified at 50 Ohm, and the cable assembly uses 50 Ohm RG58C/U coax. This makes it suitable for system integration, instrument connections, and prototype development where impedance matching matters. Engineers should still confirm connector series and gender on both devices before installation because physical interface style must match.

Why choose a flexible RG58C/U cable assembly for bench and system work?

A flexible RG58C/U assembly like the PE38275-24 is useful when routing space, equipment position, or repeated reconfiguration affects the connection path. The cable supports DC to 5 GHz operation and uses straight SMA male and QMA male connectors for standard interface transitions. Labs and development teams use this style to connect instruments, modules, and subsystems without forcing rigid alignment. Its flexible construction helps manage cable runs more easily in temporary setups and compact electronic assemblies.