Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RP-SMA Male Connector Crimp/Solder Attachment for LMR-240, LMR-240-DB, LMR-240-UF, LMR-240-FR, RG8X, PE-C240

Product ID: TC-240-SM-RP

Pricing

QuantityPrice
1-24$69.50
25-24$66.72
25-49$66.72
50-49$64.64
50+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 213
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2.5 GHz
Interface Type 1LMR-240
Interface Type 2LMR-240-DB
Interface Type 3LMR-240-UF
Interface Type 4LMR-240-FR
Interface Type 5RG8X
Interface Type 6PE-C240

Description