In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RP SMA Male Connector Solder Attachment For PE-SR405AL, PE-SR405FL, RG405

Product ID: PE4779
Product discontinued.
Replaced with PE45810.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Interface Type 1PE-SR405AL
Interface Type 2PE-SR405FL
Interface Type 3RG405

Description

RP SMA Male Connector Solder Attachment For PE-SR405AL, PE-SR405FL, RG405

PE4779 reverse polarity SMA male coaxial connector has an interface type of PE-SR405AL, PE-SR405FL, RG405 and a 50 Ohm impedance. Pasternack reverse polarity SMA male connector uses shield/contact solder/solder as an attachment method.

The Pasternack reverse polarity SMA male coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a stainless steel body with gold plating. This reverse polarity SMA male coaxial RF connector is REACH compliant.

This Pasternack reverse polarity male SMA connector will ship the same day as purchased. Our SMA reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.