Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

RP SMA Male Connector Clamp/Solder Attachment for RG178, RG196

Product ID: PE4773

Pricing

QuantityPrice
1-24$11.19

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1RG178
Interface Type 2RG196

Description

RP SMA Male Connector Clamp/Solder Attachment for RG178, RG196

PE4773 reverse polarity SMA male coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack reverse polarity SMA male connector uses shield/contact clamp/solder as an attachment method. Our reverse polarity male SMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

The Pasternack reverse polarity SMA male coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with nickel plating. This reverse polarity SMA male coaxial RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity male SMA connector will ship the same day as purchased. Our SMA reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.