In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

RP SMA Male Right Angle Connector Solder Attachment For RG178, RG196

Product ID: PE4789
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Interface Type 1RG178
Interface Type 2RG196

Description

RP SMA Male Right Angle Connector Solder Attachment For RG178, RG196

PE4789 reverse polarity SMA male right angle coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack reverse polarity SMA male connector uses shield/contact solder/solder as an attachment method.

The Pasternack reverse polarity right angle SMA male coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with nickel plating. This reverse polarity SMA male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity right angle male SMA connector will ship the same day as purchased. Our SMA reverse polarity right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.