Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

RP SMA Male Connector Crimp/Solder Attachment for PE-B150, RG180, RG195

Product ID: PE4777

Pricing

QuantityPrice
1-24$22.49

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 187
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Polarity
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1PE-B150
Interface Type 2RG180
Interface Type 3RG195

Description

RP SMA Male Connector Crimp/Solder Attachment for PE-B150, RG180, RG195

PE4777 reverse polarity SMA male coaxial connector has an interface type of PE-B150, RG180, RG195 and a 50 Ohm impedance. Pasternack reverse polarity SMA male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack reverse polarity SMA male coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with nickel plating. This reverse polarity SMA male coaxial RF connector is RoHS and REACH compliant.

This Pasternack reverse polarity male SMA connector will ship the same day as purchased. Our SMA reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.