RP SMA Male Right Angle Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400
Product ID:
PE4780
Pricing
| Quantity | Price |
| 1-24 | $74.89 |
| 25-49 | $71.15 |
| 50-99 | $67.40 |
| 100-249 | $64.41 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 45

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Reverse Polarity |
| Connector Series | SMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | RG58 |
| Interface Type 2 | RG55 |
| Interface Type 3 | RG141 |
| Interface Type 4 | RG142 |
| Interface Type 5 | RG223 |
| Interface Type 6 | RG400 |
Description
RP SMA Male Right Angle Connector Clamp/Solder Attachment For RG58, RG55, RG141, RG142, RG223, RG400
PE4780 reverse polarity SMA male right angle coaxial connector has an interface type of RG58, RG55, RG141, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack reverse polarity SMA male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack reverse polarity right angle SMA male coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with gold plating. This reverse polarity SMA male right angle coaxial RF connector is REACH compliant.
This Pasternack reverse polarity right angle male SMA connector will ship the same day as purchased. Our SMA reverse polarity right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table