Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

RT SMA Male Right Angle Connector Crimp/Solder Attachment For RG58

Product ID: PE44187

Pricing

QuantityPrice
1-24$40.09
25-49$38.09
50-99$36.08
100-249$34.48
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityReverse Thread
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1RG58

Description

RT SMA Male Right Angle Connector Crimp/Solder Attachment For RG58

PE44187 reverse thread SMA male right angle coaxial connector has an interface type of RG58 and a 50 Ohm impedance. Pasternack reverse thread SMA male connector uses shield/contact crimp/solder as an attachment method.

The Pasternack SMA coaxial connector has a brass body with nickel plating. This reverse thread SMA male right angle coaxial RF connector is REACH compliant.

This Pasternack reverse thread right angle male SMA connector will ship the same day as purchased. Our SMA reverse thread right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.