Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, PE-B100, PE-C100, .100 inch

Product ID: PE4003

Pricing

QuantityPrice
1-24$30.59
25-49$29.06
50-99$27.53
100-249$26.31
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 24,681
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 4LMR-100
Interface Type 5PE-B100
Interface Type 6PE-C100
Interface Type 7.100 inch

Description