M39012/80-3007 SMA male right angle coaxial connector is a QPL listed part that has an interface type of RG405 and a 50 Ohm impedance. Pasternack's SMA male connector uses solder/solder as an attachment method. Our male SMA right angle coaxial connector provides a maximum frequency of 12.4 GHz.
The Pasternack right angle SMA male coaxial connector has a PTFE dielectric type and a VSWR of 1.22:1. Pasternack's SMA coaxial connector has a stainless steel body with gold plating. Our M39012/80-3007 SMA right angle connector uses gold-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from stainless steel material and has a contact life of 500 cycles or more. Our high-quality M39012/80-3007 features a MIL-G-45204 body plating specification. The M39012/80-3007 SMA connector operates at a temperature range of -65 to 105 deg C. This male coaxial RF connector has a maximum insertion loss of 0.18 dB. The Pasternack SMA male connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 1,000 Vrms.
This Pasternack right angle male SMA connector will ship the same business day as purchased. Our SMA right angle male connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.