Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to Type N Male Cable Assemblies

Pasternack Enterprises SMA male right angle to type N male cable assembly product group has 6 custom and standard products using Flexible coax cable. SMA male right angle to type N male assemblies are assembled from 1 unique cable part number and 1 unique SMA connector. Our SMA male right angle to type N male cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack SMA male right angle to type N male cable assemblies are built with 1 unique connector and cable combination. Customers may select the SMA male right angle to type N male cable assemblies with any of the following characteristics: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, Reverse Polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.

Our facility certified to ISO 9001:2015 builds and ships SMA male right angle to type N male cable assemblies the same day from the deepest, broadest inventory of microwave and RF components available. Exceptional technical support and customer service are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant