To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SMA Male Right Angle to N Male Right Angle Low PIM Cable Using TFT-5G-402 Coax with HeatShrink and 90 Deg. Clock, LF Solder

Product ID: PE3W14877LF/HS/PH90

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-5G-402
RF Cable TypeTFT-5G-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-SM-RA-LPTFT-5G-402TC-402-NM-RA-LPKitBOM Datasheet

SMA Male Right Angle to N Male Right Angle Cable Using TFT-5G-402 Coax with HeatShrink and 90 Deg. Clock, LF Solder

PE3W14877LF/HS/PH90 is a SMA male right angle to N male right angle cable using TFT-5G-402 coax. This Pasternack SMA male right angle to N male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm N for connector 2. SMA right angle to N right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to male N right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14877LF/HS/PH90 SMA male right angle to N male right angle cable assembly is constructed with TFT-5G-402 coax.