SMA Male Right Angle to Push-On SMP Female Right Angle Cable Using RG316 Coax with 180 Deg. Clock
Product ID:
PE3W05056/PH180
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SMP |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMA |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG316/U |
| RF Cable Type | RG316 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45128 | RG316/U | PE4009 | KitBOM Datasheet |
|---|
Push-On SMP Female Right Angle to SMA Male Right Angle Cable Using RG316 Coax with 180 Deg. Clock
PE3W05056/PH180 is a SMP female right angle to SMA male right angle cable using RG316 coax. This Pasternack SMP female right angle to SMA male right angle cable assembly uses a 50 Ohm SMP for connector 1 and a 50 Ohm SMA for connector 2. SMP right angle to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our female SMP right angle to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05056/PH180 SMP female right angle to SMA male right angle cable assembly is constructed with RG316 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table