Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male Right Angle to SMA Male Right Angle Cable Using LMR-100A-UF Coax with HeatShrink and 180 Deg. Clock

Product ID: PE3W13471/HS/PH180

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-UF
RF Cable TypeLMR-100A-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4009LMR-100A-UFPE4009KitBOM Datasheet

SMA Male Right Angle to SMA Male Right Angle Cable Using LMR-100A-UF Coax with HeatShrink and 180 Deg. Clock

PE3W13471/HS/PH180 is a SMA male right angle to SMA male right angle cable using LMR-100A-UF coax. This Pasternack SMA male right angle to SMA male right angle cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2. SMA right angle to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male SMA right angle to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13471/HS/PH180 SMA male right angle to SMA male right angle cable assembly is constructed with LMR-100A-UF coax.

* LMR™ is a trademark of Times Microwave Systems.