SMA Male Right Angle to TNC Female Right Angle Bulkhead Low Loss Cable Using LMR-200 Coax with HeatShrink
Product ID:
PE3C3567/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMA |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | TNC |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | LMR-200 |
| RF Cable Type | LMR-200 |
| RF Cable Impedance | 50 Ohm |
Description
SMA Male Right Angle to TNC Female Right Angle Bulkhead Low Loss Cable Using LMR-200 Coax with HeatShrink
Radio frequency assembly SMA male right angle to TNC female right angle bulkhead low loss cable using LMR-200 coax with heatshrink from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The SMA male right angle to TNC female right angle bulkhead low loss cable using LMR-200 coax with heatshrink, SMA cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to TNC cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with right angle SMA cable connection on one end and right angle TNC bulkhead cable connection on the other. Our low loss right angle SMA to right angle TNC cable assemblies have a male gender on end 1 and female on end 2. PE3C3567/HS can also be known as a low loss right angle SMA plug to right angle TNC jack cable assembly and will be shipped same-day as it is purchased.
SMA plug to TNC jack cable assembly PE3C3567/HS is built with LMR-200 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with right angle SMA to right angle TNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency SMA right angle male to TNC right angle female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C3567/HS can also be used in the other direction and will be right angle TNC female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.
Low loss SMA right angle plug to TNC right angle jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to TNC cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to TNC female right angle bulkhead low loss cable using LMR-200 coax with heatshrink.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table