Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Male to Reverse Polarity SMA Female Cable Using LMR-100A-UF Coax

Product ID: PE3W12712

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-UF
RF Cable TypeLMR-100A-UF
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


RP SMA Male Connector Clamp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100Low Loss Flexible LMR-100A-UF Outdoor Rated Coax Cable Double Shielded with Black TPE Jacket Ultra FlexRP SMA Female Connector Crimp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100Data Icon
PE4770LMR-100A-UFPE4797KitBOM Datasheet

Reverse Polarity SMA Male to Reverse Polarity SMA Female Cable Using LMR-100A-UF Coax

PE3W12712 is a reverse polarity SMA male to reverse polarity SMA female cable using LMR-100A-UF coax. This Pasternack reverse polarity SMA male to reverse polarity SMA female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity male SMA to reverse polarity female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12712 SMA reverse polarity male to SMA reverse polarity female cable assembly is constructed with LMR-100A-UF coax.

* LMR™ is a trademark of Times Microwave Systems.