Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Reverse Polarity SMA Male to SMA Female Cable Using LMR-100 Coax

Product ID: PE3W05719

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4770LMR-100A-PVCPE4414KitBOM Datasheet

Reverse Polarity SMA Male to SMA Female Cable Using LMR-100 Coax

PE3W05719 is a reverse polarity SMA male to SMA female cable using LMR-100A coax. This Pasternack reverse polarity SMA male to SMA female cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2.

Our reverse polarity male SMA to female SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05719 SMA reverse polarity male to SMA female cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.