Reverse Polarity SMA Male Right Angle to Reverse Polarity SMA Female Bulkhead Cable Using LMR-195 Coax, LF Solder
Product ID:
PE3W05029LF
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Reverse Polarity |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Reverse Polarity |
Connector Angle 2 | Straight |
Connector Mount Method 2 | Bulkhead |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-195 |
RF Cable Type | LMR-195 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE45012.jpg) | ![](/images/product/medium/LMR-195.jpg) | ![](/images/product/medium/PE4854.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE45012 | LMR-195 | PE4854 | KitBOM Datasheet |
---|
Reverse Polarity SMA Male Right Angle to Reverse Polarity SMA Female Bulkhead Cable Using LMR-195 Coax, LF Solder
PE3W05029LF is a reverse polarity SMA male right angle to reverse polarity SMA female bulkhead cable using LMR-195 coax. This Pasternack reverse polarity SMA male right angle to reverse polarity SMA female bulkhead cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm SMA for connector 2. SMA right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.
Our reverse polarity male SMA right angle to reverse polarity female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05029LF SMA reverse polarity male right angle to SMA reverse polarity female bulkhead cable assembly is constructed with LMR-195 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.