Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 24 Inch Length Using LMR-240 Coax

Product ID: PE3W02466-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$109.99
25-49$104.49
50-99$98.99
100-249$94.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,346
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240
RF Cable TypeLMR-240
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to SMA Female Cable 24 Inch Length Using LMR-240 Coax

The PE3W02466-24 is a SMA male to SMA female cable assembly designed for LMR-240 coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where a straight SMA male-to-female link is needed between cable runs, modules, or bench hardware. This flexible low loss assembly uses passivated stainless steel and brass connector bodies, gold-plated beryllium copper contacts, and PE-jacketed LMR-240 coax.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our low loss SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE3W02466-24, can also be known as a low loss SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE3W02466-24 is built with LMR-240 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W02466-24 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

Low loss SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 24 inch length using LMR-240 coax.

Frequently Asked Questions

What is the PE3W02466-24 SMA cable assembly?

The PE3W02466-24 is a SMA male to SMA female cable assembly built with LMR-240 coax for 50 Ohm RF connections. It uses straight SMA connectors, a low loss flexible design, and supports operation from DC to 3 GHz. Engineers use it to connect instruments, modules, and subsystems that need one male SMA interface and one female SMA interface. Its material set includes passivated stainless steel and brass connector bodies with gold-plated beryllium copper contacts for dependable interconnect performance.

When would I use an SMA male to SMA female cable?

An SMA male to SMA female cable like the PE3W02466-24 is used when an RF path needs extension between mismatched SMA interface genders. It provides 50 Ohm continuity with LMR-240 low loss coax and straight connector geometry for simple routing. Engineers often choose this format on benches, in prototypes, and in integrated assemblies where direct equipment connection is impractical. The male-to-female configuration helps bridge modules, radios, amplifiers, and test hardware without adding separate adapters and extra junction points.

What applications is PE3W02466-24 suited for?

The PE3W02466-24 is suited for RF system integration, electronics bench work, and prototype development that uses SMA interconnects. Its DC to 3 GHz operating range and 50 Ohm design fit many general-purpose signal routing tasks. Flexible LMR-240 coax helps when assemblies must bend around enclosures, fixtures, or adjacent components during installation. Engineers use it between radios, amplifiers, filters, test instruments, and development hardware where low loss performance and straightforward SMA connectivity are required.

Why choose LMR-240 coax in this SMA cable assembly?

LMR-240 is used in the PE3W02466-24 because it provides a low loss flexible cable platform for 50 Ohm RF interconnects. That combination helps reduce signal loss while still allowing practical routing through benches, racks, and prototype enclosures. It is useful when engineers need better cable handling than stiffer alternatives while maintaining consistent SMA connectivity to 3 GHz. In system builds and lab setups, this balance supports cleaner installation and reliable signal transfer between connected RF components.