Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Female Bulkhead Cable 12 Inch Length Using PE-020SR Coax, RoHS

Product ID: PE34309LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$254.99
25-49$242.24
50-99$229.49
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-020SR
RF Cable TypePE-020SR
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male Right Angle to SMA Female Bulkhead Cable 12 Inch Length Using PE-020SR Coax, RoHS

The PE34309LF-12 is an SMA right angle to SMA female bulkhead cable designed for PE-020SR coax, offering 50 Ohm impedance. It supports RF system integration where a semi-rigid cable assembly must route signals through compact mechanical layouts and panel interfaces. Brass connector bodies, gold-plated contacts, and PTFE and Teflon dielectrics support stable interconnect performance in standard SMA in-series paths.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and SMA bulkhead cable connection on the other. Our right angle SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34309LF-12, can also be known as a right angle SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34309LF-12 is built with PE-020SR which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with right angle SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA right angle male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34309LF-12 can also be used in the other direction and will be SMA female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA female bulkhead cable 12 inch length using PE-020SR coax, RoHS.

Frequently Asked Questions

What is the PE34309LF-12 SMA cable assembly used for?

The PE34309LF-12 is an SMA right angle to SMA female bulkhead cable assembly used for 50 Ohm RF signal routing. It uses PE-020SR semi-rigid coax, brass connector bodies, gold-plated contacts, and standard SMA in-series interfaces for installed connections. Engineers use it when an RF path must pass through a panel while maintaining a compact cable exit direction. This configuration is useful in electronic assemblies, enclosure feedthroughs, and integration work where straight connectors can create mechanical interference.

When would I choose a right-angle to bulkhead SMA cable assembly?

A right-angle to bulkhead SMA cable assembly is used when space limits cable exit direction and a panel-mounted RF transition is required. The PE34309LF-12 combines a right-angle SMA connection with a female bulkhead interface and PE-020SR semi-rigid coax for fixed routing. This helps designers move signals through chassis walls, instrument panels, or shielded enclosures with a controlled 50 Ohm path. It is especially useful in compact electronics where connector clearance and cable bend management affect the overall mechanical layout.

Is the PE34309LF-12 compatible with standard SMA RF systems?

The PE34309LF-12 is built for standard SMA in-series connectivity, so it fits applications using standard SMA RF interfaces. It has 50 Ohm impedance on the cable assembly and both connectors, with standard polarity and standard connection methods. That makes it suitable for many electronic integration tasks where matching interface family and impedance are required. Engineers should still verify mating interface details and mounting needs, especially because the assembly includes a female bulkhead side for panel installation.

Why use PE-020SR semi-rigid coax in an SMA cable assembly?

PE-020SR semi-rigid coax is used when a cable assembly needs fixed routing and stable geometry inside compact RF hardware. In the PE34309LF-12, this cable type pairs with SMA connectors and 50 Ohm impedance for controlled in-series interconnection. Designers often choose semi-rigid constructions for enclosed systems, prototypes, or packaged electronics that do not need repeated flexing. Its form helps support consistent routing paths through mechanical structures, especially when combined with a bulkhead interface and right-angle connector.