Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 12 Inch Length Using PE-034SR Coax

Product ID: PE34226-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$151.99
25-49$144.39
50-99$136.79
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-034SR
RF Cable TypePE-034SR
RF Cable Impedance50 Ohm
Length12 inches

Description

SMA Male to SMA Female Cable 12 Inch Length Using PE-034SR Coax

The PE34226-12 is an SMA male to SMA female cable designed for in-series RF interconnects, offering 50 Ohm impedance with PE-034SR semi-rigid coax. It supports RF and electronic system integration where straight SMA interfaces are needed between fixed components and cable runs. Brass connector bodies, gold-plated contacts, and PTFE dielectric materials support reliable electrical performance in compact assembly layouts.

Pasternack RF coax cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34226-12, can also be known as a SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34226-12 is built with PE-034SR which is a semi-rigid coax type. The Pasternack semi-rigid SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34226-12 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 12 inch length using PE-034SR coax.

Frequently Asked Questions

What is the PE34226-12 SMA cable assembly used for?

The PE34226-12 is an SMA male to SMA female cable assembly used for in-series RF interconnects in electronic systems. It uses 50 Ohm PE-034SR semi-rigid coax with straight SMA connectors, PTFE dielectric, and brass connector bodies. Engineers use this assembly when equipment has opposite-gender SMA interfaces that need a compact cable link. It fits bench setups, embedded RF assemblies, and general electronics integration where controlled cable routing matters.

When would I use an SMA male to SMA female semi-rigid cable?

An SMA male to SMA female semi-rigid cable like PE34226-12 is used when two SMA interfaces require opposite genders. The assembly combines straight SMA connectors, 50 Ohm impedance, and PE-034SR semi-rigid coax for consistent in-series connections. This is useful in compact enclosures where cable position should stay fixed after installation. Engineers often choose it for module interconnects, test fixtures, and RF subassemblies with tight mechanical layouts.

Why choose semi-rigid coax for an SMA cable assembly?

Semi-rigid coax is chosen when a cable assembly must hold a defined shape inside an RF or electronics package. The PE34226-12 uses PE-034SR semi-rigid coax with PTFE dielectric and straight SMA terminations on both ends. That construction helps support repeatable routing between components in dense assemblies or fixed test setups. It is a practical option when flexible cable movement could complicate packaging or connection stability.

Is the PE34226-12 compatible with standard SMA RF interfaces?

The PE34226-12 is built with standard polarity SMA connectors, so it is intended for standard SMA RF interfaces. It has one SMA male connector and one SMA female connector, and both sides are rated at 50 Ohm impedance. This makes it suitable for joining common SMA-based modules, instruments, and RF subsystems that use matching impedance. Engineers should still verify mechanical fit and overall assembly dimensions for their specific installation space.