In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male to SMA Female Bulkhead Cable Using PE-C100-LSZH Coax

Product ID: PE3C2858

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

SMA Male to SMA Female Bulkhead Cable Using PE-C10

PE3C2858 is a to SMA female bulkhead cable using PE-C100-LSZH coax. This Pasternack to SMA female bulkhead cable assembly uses a for connector 1 and a 50 Ohm SMA for connector 2.

Our to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2858 to SMA female bulkhead cable assembly is constructed with PE-C100-LSZH coax.