Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 60 Inch Length Using PE-C195 Coax

Product ID: PE36201-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$21.99
25-49$20.89
50-99$19.79
100-249$18.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male to SMA Female Cable 60 Inch Length Using PE-C195 Coax

The PE36201-60 is a low loss SMA male to SMA female RF cable designed with PE-C195 coax, offering 50 Ohm impedance and 5.8 GHz operation. It supports RF and electronic system integration where engineers need a flexible in-series cable for equipment, module, and bench connections. Brass connector bodies with gold-plated brass contacts and Teflon/PTFE dielectrics help maintain a 1.4:1 maximum VSWR in demanding assemblies.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our low loss SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE36201-60, can also be known as a low loss SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE36201-60 is built with PE-C195 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE36201-60 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

Low loss SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 60 inch length using PE-C195 coax.

Frequently Asked Questions

What is the PE36201-60 RF cable assembly?

The PE36201-60 is a low loss SMA male to SMA female RF cable assembly built with flexible PE-C195 coax. It provides 50 Ohm impedance, straight SMA connectors, and operation to 5.8 GHz with 1.4:1 maximum VSWR. Engineers use it to extend or connect SMA interfaces between modules, instruments, and RF subsystems in electronics assemblies. Its male-to-female configuration helps when a direct in-series connection is needed without changing connector family or cable type.

When would I use an SMA male to SMA female cable like PE36201-60?

The PE36201-60 is used when an RF design needs a flexible SMA extension between equipment ports or internal assemblies. It combines a straight SMA male connector, a straight SMA female connector, and 50 Ohm PE-C195 coax for standard interconnect paths. Lab benches, prototype builds, and embedded electronics often require this layout to improve port access or cable routing. It is a practical choice when engineers need to bridge existing SMA interfaces without introducing another connector series.

Is the PE36201-60 suitable for general RF system integration?

The PE36201-60 is suitable for general RF system integration where 50 Ohm SMA connections are required across modules and equipment. It supports frequencies to 5.8 GHz and uses low loss flexible PE-C195 coax with brass connectors and gold-plated contacts. Integrators use it in electronic subsystems, bench setups, and development platforms that need straightforward SMA interconnect extension. The straight connector format also helps simplify cable routing where angled transitions are not necessary.

How does the PE36201-60 help with SMA interface extension?

The PE36201-60 helps with SMA interface extension by connecting a male SMA port to a female SMA interface through one cable assembly. It uses an in-series design with 50 Ohm impedance, PE-C195 flexible coax, and straight standard-polarity SMA connectors on both ends. This arrangement is useful in test stations, equipment racks, and internal assemblies where direct port access is limited. Engineers often choose this format to reposition connection points while keeping the same SMA interface standard throughout the signal path.