Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Bulkhead Cable 48 Inch Length Using PE-C195 Coax

Product ID: PE36417-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$74.89
25-49$71.15
50-99$67.40
100-249$64.41
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length48 inches

Description

SMA Male to SMA Female Bulkhead Cable 48 Inch Length Using PE-C195 Coax

The PE36417-48 is an SMA cable assembly designed for in-series RF connections, offering 50 Ohm impedance with PE-C195 flexible coax. It supports RF system integration where a bulkhead interface simplifies panel routing and secure pass-through cable installation. Brass connector bodies and gold-plated contact construction support reliable mating, while the PE jacketed low loss cable helps maintain signal transfer.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and SMA bulkhead cable connection on the other. Our low loss SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE36417-48, can also be known as a low loss SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE36417-48 is built with PE-C195 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMA male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE36417-48 can also be used in the other direction and will be SMA female bulkhead to SMA male cable assembly if the opposite connectivity is required.

Low loss SMA plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female bulkhead cable 48 inch length using PE-C195 coax.

Frequently Asked Questions

What is the PE36417-48 SMA cable assembly used for?

The PE36417-48 is an SMA male to SMA female bulkhead cable assembly used for RF signal routing through panels and enclosures. It uses 50 Ohm PE-C195 flexible coax, straight SMA interfaces, and a low loss design for in-series connections. Engineers use this assembly when equipment needs an external SMA bulkhead access point connected to an internal cable run. It is useful in electronic integration, bench test setups, and chassis builds that require secure panel-mounted RF connectivity.

When would I use an SMA female bulkhead cable assembly instead of a standard SMA cable?

An SMA female bulkhead cable assembly like PE36417-48 is used when a cable must pass through a panel or enclosure wall. Its bulkhead side creates a fixed external interface, while the opposite SMA male end connects to internal components or test ports. This arrangement simplifies cable management and reduces the need to leave loose cables passing through access openings. It is common in instrument housings, shielded enclosures, and custom RF systems that need organized external connector access.

Is the PE36417-48 suitable for general RF and electronics integration?

The PE36417-48 is suitable for general RF and electronics integration because it provides a standard 50 Ohm SMA interconnect format. It combines PE-C195 flexible coax, straight connector geometry, and brass connector construction for practical integration into many assemblies. Engineers can use it in prototype racks, control enclosures, and subsystem builds where panel access is important. The female bulkhead interface helps create a cleaner and more serviceable equipment layout than a standard point-to-point cable alone.

What advantage does the PE-C195 flexible coax provide in the PE36417-48 assembly?

The PE-C195 flexible coax in the PE36417-48 helps installers route the cable through compact spaces inside RF equipment. It supports low loss design goals while allowing the assembly to fit panel transitions and internal cable paths more easily. This is helpful in lab fixtures, electronic housings, and integrated systems with limited room around connectors. Flexible coax can also simplify assembly planning when rigid interconnect options would make routing and connector positioning more difficult.