Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male to SMA Female Cable 24 Inch Length Using PE-C240 Coax

Product ID: PE38638-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$4.33
25-49$4.11
50-99$3.90
100-249$3.72
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C240
RF Cable TypePE-C240
RF Cable Impedance50 Ohm
Length24 inches

Description

SMA Male to SMA Female Cable 24 Inch Length Using PE-C240 Coax

The PE38638-24 is a SMA cable assembly designed for RF interconnects, offering 50 Ohm impedance with PE-C240 flexible coax. It supports RF and electronic system integration where a male-to-female SMA link simplifies in-line equipment, cable, and module connections. Brass connector bodies with gold-plated contacts pair with Teflon and PTFE dielectrics for durable electrical performance in flexible routing paths.

Pasternack RF coax low loss cable assembly is built with SMA cable connection on one end and SMA cable connection on the other. Our low loss SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE38638-24, can also be known as a low loss SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE38638-24 is built with PE-C240 which is a flexible coax type. The Pasternack flexible SMA cable assembly is manufactured with SMA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this SMA male to SMA female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38638-24 can also be used in the other direction and will be SMA female to SMA male cable assembly if the opposite connectivity is required.

Low loss SMA plug to SMA jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male to SMA female cable 24 inch length using PE-C240 coax.

Frequently Asked Questions

What is the PE38638-24 SMA cable assembly used for?

The PE38638-24 is a SMA male-to-female cable assembly used to connect RF components that need a 50 Ohm in-series interconnect. It uses flexible PE-C240 coax, straight SMA interfaces, and low loss construction to support reliable routing between connected devices. Engineers use this cable in bench setups, subsystem integration, and electronic assemblies where mating interface conversion is required. Its male-to-female format helps extend or bridge existing SMA connections without changing the overall connector series used in the system.

When would I use an SMA male-to-female cable instead of an adapter?

An SMA male-to-female cable like the PE38638-24 is used when components need separation distance rather than a rigid direct connection. It combines flexible PE-C240 coax with straight SMA ends, allowing 50 Ohm signal paths to be routed around nearby hardware. Engineers choose this format in test stations, enclosures, and integrated electronics where stress on connector ports must be reduced. The cable assembly also helps when spacing, access, or cable management makes a fixed adapter less practical.

Is the PE38638-24 suitable for flexible RF routing inside equipment?

The PE38638-24 is suitable for flexible RF routing inside equipment because it uses PE-C240 flexible coax in a low loss design. Its 50 Ohm construction and SMA male-to-female interface support common RF interconnect needs between modules, panels, and instruments. Designers use it inside electronic assemblies when they need controlled routing and easier access than a rigid connector solution provides. Straight SMA connectors also help maintain familiar mating geometry while the cable handles positioning between connected RF components.

How does the PE38638-24 help with SMA interface compatibility?

The PE38638-24 helps with SMA interface compatibility by providing one SMA male end and one SMA female end in one assembly. It keeps both sides within the SMA series and maintains 50 Ohm impedance using PE-C240 coax and standard polarity connectors. This is useful in RF systems where existing device ports cannot mate directly because of connector gender differences. Engineers often use this approach to extend, reposition, or bridge SMA-connected hardware without changing to another interface family.