In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male Right Angle to SMA Female Cable Using PE-P141 Coax

Product ID: PE3C2811

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberPE-P141
RF Cable TypePE-P141
RF Cable Impedance50 Ohm

Description

SMA Male Right Angle to SMA Female Cable Using PE-

PE3C2811 is a to cable using PE-P141 coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2811 to cable assembly is constructed with PE-P141 coax.