Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SMA Male Right Angle to SMA Female Bulkhead Cable 60 Inch Length Using PE-SR047FL Coax

Product ID: PE34307-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm
Length60 inches

Description

SMA Male Right Angle to SMA Female Bulkhead Cable 60 Inch Length Using PE-SR047FL Coax

The PE34307-60 is a SMA cable assembly designed with PE-SR047FL coax, offering 50 Ohm impedance and an in-series SMA interface. It supports RF panel routing where a bulkhead connection and right-angle cable exit help manage tight mechanical layouts. Stainless steel connector bodies, gold-plated contacts, and PTFE-based dielectrics support reliable electrical performance in compact assemblies.

Pasternack RF coax cable assembly is built with right angle SMA cable connection on one end and SMA bulkhead cable connection on the other. Our right angle SMA to SMA cable assemblies have a male gender on end 1 and female on end 2. This SMA to SMA cable is a male to female coax assembly, PE34307-60, can also be known as a right angle SMA plug to SMA jack cable assembly and will be shipped same-day as it is purchased.

SMA plug to SMA jack cable assembly PE34307-60 is built with PE-SR047FL which is a formable coax type. The Pasternack formable SMA cable assembly is manufactured with right angle SMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SMA right angle male to SMA female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34307-60 can also be used in the other direction and will be SMA female bulkhead to right angle SMA male cable assembly if the opposite connectivity is required.

SMA right angle plug to SMA jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SMA male right angle to SMA female bulkhead cable 60 inch length using PE-SR047FL coax.

Frequently Asked Questions

What is the PE34307-60 SMA cable assembly used for?

The PE34307-60 is an SMA cable assembly used to route 50 Ohm RF signals through a panel or enclosure wall. It uses PE-SR047FL formable coax with an SMA bulkhead interface on one end and a right-angle SMA connection on the other end. Engineers use this configuration when internal clearance is limited and cable direction must be controlled near the connection point. It fits RF integration work, bench assemblies, and compact electronic systems that need secure in-series SMA interconnects.

When would I choose a right-angle to bulkhead SMA cable assembly?

A right-angle to bulkhead SMA cable assembly like PE34307-60 is useful when a panel-mounted pass-through and tight cable routing are both required. The bulkhead side lets the assembly mount through a chassis or panel, while the right-angle side helps reduce bend stress near crowded connections. This layout supports equipment housings, test fixtures, and integrated electronics where straight cable exits can interfere with nearby components. It is a practical choice for fixed RF installations that need organized internal cable management.

Does the PE34307-60 support panel-mount RF integration?

Yes, the PE34307-60 supports panel-mount RF integration because it includes an SMA female bulkhead connection for chassis or enclosure mounting. That bulkhead style creates a defined RF pass-through point while the PE-SR047FL formable coax helps maintain the desired cable shape inside the system. Engineers often select this approach for instrument panels, shielded boxes, and custom electronics that need neat signal transitions. The 50 Ohm SMA in-series design also aligns with many common RF and microwave interconnect schemes.

Why use formable coax in an SMA cable assembly?

Formable coax in the PE34307-60 helps engineers position the cable path within a fixed layout and maintain that shape after installation. This assembly uses PE-SR047FL coax, which is suited for builds where routing space is limited and repeatable placement matters. It is helpful in prototypes, compact RF modules, and panel-connected electronics that benefit from cleaner cable organization. Using a formable cable can also reduce the need for extra clamps or routing hardware inside tightly packed equipment.